We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Industry’s Broadest and Most Innovative 32-bit Microcontroller Portfolio


The PIC32 and SAM families deliver easy scalability, enhanced performance and larger memory options while still allowing you to remain within the common MPLAB® development ecosystem. Differentiate your design with our 32-bit microcontrollers (MCUs) that provide the performance and functional capabilities to meet the requirements of countless applications ranging from general-purpose embedded control to secured Internet of Things (IoT) solutions and beyond. Our broad and scalable portfolio of devices gives you many features and options to create innovative products. Accelerate your development with our comprehensive and easy-to-use integrated development environment and MPLAB® Harmony embedded software development framework. Explore our hardware and software ecosystem and discover how it makes designing your product effortless and reduces your overall costs.

Find the Right 32-bit MCU for Your Application


Start your next 32-bit embedded design with one of our PIC32 or SAM families of MCUs listed below, which range from entry-level to high-performance devices. These MCUs are available with a variety of memory sizes and processing speeds along with robust security, ultra-low power, enhanced touch, analog and digital peripherals to incorporate additional functionalities to your design. They also offer multiple connectivity options including CAN, CAN FD, Hi-Speed/Full-Speed USB, Ethernet and integrated wireless peripherals.

Choose Your Core

  • PIC32M devices are powered by the MIPS32® core
  • SAM devices are powered by Arm® Cortex® CPUs
  • PIC32C devices are powered by Arm Cortex CPUs and merge the best of SAM and PIC32CM solutions
  • PIC32A devices are powered by a 200 MHz 32-bit CPU that offers a Double-Precision Floating Point Unit (DP-FPU) and high-speed analog

Performance Range: 25–72 MHz


Performance Range: 80–120 MHz


Performance Range: 200–300 MHz


Explore Applications


High-Performance PIC32A MCUs


Powered by 32-bit 200 MHz CPUs, the PIC32A series of MCUs features integrated high-speed analog peripherals, which reduces the need for external components. A 64-bit Double-Precision Floating Point Unit (DP-FPU) supports applications that require math-intensive processing. Available for less than $1 per device in high volumes, these devices provide extensive functional integration to support multiple functions on a single MCU, optimizing both system and bill of material costs while incorporating essential safety and security features.

Start Your New Design With Improved, Enhanced and Lower-Cost PIC32C MCUs


Did you know that PIC32C MCUs, powered by Arm Cortex cores, offer enhanced features and other benefits at up to 60% lower prices than comparable MCUs? They deliver the performance and functionality to meet the requirements of a vast array of embedded designs.

Early Access Program


Our early access program makes some of our latest innovative 32-bit MCUs available to you before they are officially released. Our early access program now includes our PIC32CZ CA70 high-performance MCU with 300 MHz performance, 2 MB Flash and 512 KB RAM. 

32-bit MCU Selection Resources


Our 32-bit MCUs have the features and flexibility to help you create advanced solutions for the latest applications. Use the links below to find the product family that matches your design requirements. If your design outgrows the capabilities of our MCUs or if you want to use the Linux® operating system, our 32-bit microprocessors are a natural extension to our MCU portfolio.

Get Personalized Feedback on Your Design


MCU32Check is a value-added service that we offer to assist with your development process. Our qualified engineering team, which has expertise in 32-bit PIC and SAM MCUs, is ready to review your design and provide you with the guidance you need to accelerate your development and get your product to market faster. We provide comprehensive guidelines on these and other aspects of your design:

  • PCB layout guidelines
  • Component selection
  • EMI and EMC considerations
  • Typical issues with peripheral implementation (ADC, SPI, Ethernet, and others)
  • Standard troubleshooting guidelines

Explore 32-bit MCUs


Development Tools


Hardware Tools


We offer a complete suite of tools to help accelerate your prototyping and speed your time to market. Choose from low-cost Curiosity and Xplained development boards and kits, starter kits, fully featured expansion and development boards and a range of debuggers.

MPLAB Development Ecosystem and Software Tools


The MPLAB development ecosystem is a single tool chain supporting all PIC® and SAM  microcontrollers (MCUs).

Documentation and Training


Brochures


Title
32-bit MCU Brochure Download
MPLAB Harmony Brochure Download
32-bit Quick Reference Guide Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.